Software Delivery System

SDS Sign In / Register
Software   Overview  

Please log in to view more detailed information. You must also be logged on and be a registered user to be able to download the software.

Microchip Software
DS31400DKSW DS31400 Demo Kit Software
The DS31400 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31400 Demo Kit.
DS31404DKSW DS31404 Demo Kit Software
The DS31404 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31404 Demo Kit.
DS31406DKSW DS31406 Demo Kit Software
The DS31406 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31406 Demo Kit.
DS31407DKSW DS31407 Demo Kit Software
The DS31407 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31407 Demo Kit.
DS31408DKSW DS31408 Demo Kit Software
The DS31408 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31408 Demo Kit.
DS31415DKSW DS31415 Demo Kit Software
The DS31415 Demo Kit Software provides an easy-to-use GUI for creating device configuration files and interfacing with the DS31415 Demo Kit.
LE71SDKAPIL VoicePath API-IITM Lite
The VoicePath API-IITM Lite is a functionally reduced version of VoicePath API-II that does not require a Software License Agreement.
LE71SDKPRO Profile Wizard
The Profile Wizard is a windows based software program that aids in the organization and creation of profiles used in the API-II into a single project file.
LE71SDKTK Microsemi CMPG Toolkit
The Microsemi CMPG Toolkit application is a scripting environment that allows for the development and distribution of Tcl related collateral for Microsemi CMPG hardware and software products.
LE71SDKWIN WinSLACTM
The WinSLACTM utility is a software program that aids in the design and development of telephony interfaces and related voice band applications.
LE71SDKZTAP Microsemi CMPG Telephony Applications Platform (ZTAP) Support Package
The ZTAP is the latest in Microsemi CMPG's hardware platforms designed to provide a demonstration and development vehicle for Microsemi CMPG's voice devices.
LE71SK0002 VoicePath API-IITM
The VoicePath API-IITM (VP API-II) is a set of 'C' code used to abstract Microsemi CMPG devices from application code while providing functions for controlling, supervising, packet exchanging, and testing a set of subscriber lines.
LE71SK7920 VoicePath API-II for NGCC SLAC API
The NGCC SLAC API is a set of 'C' code used to abstract Microsemi CMPG devices from application code while providing functions for controlling and supervising a set of subscriber lines.
LE71SK7920BT VoicePath API-II for NGCC SLAC API - Basic Test

The NGCC SLAC API is a set of 'C' code used to abstract Microsemi CMPG devices from application code while providing functions for controlling and supervising a set of subscriber lines.
LE71SK7920THM Metallic Line Test SDK
The API-II for MeLT is a set of 'C' code used to abstract Microsemi CMPG devices from application code while providing functions for testing a set of dry xDSL subscriber lines.
LE79112SLAT VCP Code Load - Advanced Test
This package contains a VCP code image for booting a Microsemi CMPG VCP device.
LE79112SLATP VCP Code Load - Advanced Test with Calibration
This package contains a VCP code image for booting a Microsemi CMPG VCP device.
LE79112SLBT VCP Code Load - Basic Test
This package contains a VCP code image for booting a Microsemi CMPG VCP device.
LE79112SLNT VCP Code Load - No Test
This package contains a VCP code image for booting a Microsemi CMPG VCP device.
LE79112SLNT880 VCP Code Load - No Test
This package contains a VCP code image for booting a Microsemi CMPG VCP device.
LE79114SLAT VCP2-VP790 Code Load - Advanced Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP790 SLAC.
LE79114SLATP VCP2-VP790 Code Load - Advanced Test with Calibration
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP790 SLAC.
LE79114SLBT VCP2-VP790 Code Load - Basic Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP790 SLAC.
LE79114SLNT VCP2-VP790 Code Load - Call Control
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP790 SLAC.
LE79124SLAT VCP2-VP792 Code Load - Advanced Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP792 SLAC.
LE79124SLATP VCP2-VP792 Code Load - Advanced Test with Calibration
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP792 SLAC.
LE79124SLBT VCP2-VP792 Code Load - Basic Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP792 SLAC.
LE79124SLNT VCP2-VP792 Code Load - Call Control
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VP792 SLAC.
LE79128SLAT VCP2-VE792 Code Load - Advanced Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VE792 SLAC.
LE79128SLATP VCP2-VE792 Code Load - Advanced Test with Calibration
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VE792 SLAC.
LE79128SLBT VCP2-VE792 Code Load - Basic Test
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VE792 SLAC.
LE79128SLNT VCP2-VE792 Code Load - Call Control
This package contains a VCP2 code image for booting a Microsemi CMPG VCP2 device connected to a VE792 SLAC.
LE880SLVV VeriVoice™ Auditor Test Suite
VeriVoice™ Auditor and VeriVoice™ Professional software packages provide customers with the most cost-effective, reliable VoIP line-testing tools available on the market.
LE880SLVVP VeriVoice™ Professional Test Suite
VeriVoice™ Auditor and VeriVoice™ Professional software packages provide customers with the most cost-effective, reliable VoIP line-testing tools available on the market.
LE890SLVV VeriVoice™ Auditor Test Suite
VeriVoice™ Auditor and VeriVoice™ Professional software packages provide customers with the most cost-effective, reliable VoIP line-testing tools available on the market.
LE890SLVVP VeriVoice™ Professional Test Suite
VeriVoice™ Auditor and VeriVoice™ Professional software packages provide customers with the most cost-effective, reliable VoIP line-testing tools available on the market.
LE960PPDR1 PhonePort PCI Installation CD
The PhonePort PCI Installation CD contains everything required to start evaluating the PhonePort PCI solution.
LE980PPDR1 PhonePort HD Installation CD
The PhonePort PCI Installation CD contains everything required to start evaluating the PhonePort PCI solution.
LE980PPSDK PhonePort HD Software Developer's Kit
The PhonePort SDK is intended to allow Windows applications (such as a softphone) to easily add telephone control and response functionality.
MAX24000EVKITSW MAX24000 Series Evaluation Kit Software
The MAX24000 Series EVKIT Software provides an easy-to-use GUI for the creating device configuration files and interfacing with the MAX24000 Series Evaluation Kit.
ZL880SLVVP VeriVoice™ Professional Test Suite
The VeriVoice™ Professional software packages provide customers with the most cost-effective, reliable VoIP line-testing tools available on the market.
ZLE1588SW User's kit for IEEE 1588 and SyncE demonstration Board
The ZLE1588 Demonstration Board demonstrates Ethernet Packet Timing (IEEE 1588-2008) and SyncE (802.
ZLS30130 OC-12/STM-4 SONET/SDH/GbE Stratum 2/3/3E System Synchronizer/SETS
A highly integrated device providing all of the functionality for a central timing card in carrier grade network equipment.
ZLS30131 OC-192/STM-64 SONET/SDH/10GbE Network Interface Synchronizer
A highly integrated device providing timing for both PDH/SONET and Ethernet network interface cards.
ZLS30132 OC-192/STM-64 SONET/SDH/10GbE Network Interface Synchronizer
A highly integrated device providing timing for network interface cards.
ZLS30136 GbE and Telecom Rate Network Interface Synchronizer
A highly integrated device providing timing for network interface cards.
ZLS30138 OC-192/STM-64 SONET/SDH/10GbE Stratum 2/3/3E System Synchronizer/SETS
A highly integrated device providing all of the functionality for a central timing card in carrier grade network equipment.
ZLS30142 SyncE SONET/SDH G.
ZLS30143 SyncE SONET/SDH G.
ZLS30145 SyncE (10 GbE) SONET/SDH Rate Conversion and Jitter Attenuator PLL
A highly integrated device providing timing for line cards.
ZLS30146 SyncE SONET/SDH Line Card PLL
A highly integrated device providing timing for both PDH/SONET/SDH and Ethernet network cards.
ZLS30174 GUI Software: ZL30174, ZL3060X, ZL3061X, and ZL3070X
This GUI software supports ZL30174, ZL30601, ZL30602, ZL30603, ZL30604, ZL30611, ZL30612, ZL30614, ZL30701, ZL30702, ZL30703, and ZL30704 devices.
ZLS301XX ZLS301XX Evaluation Platform GUI Software
This software application is intended for the evaluation boards for the Microsemi CMPG SONET/SDH/SyncE products.
ZLS30250 ZL30250-Family Evaluation Software
The ZLS30250 Evaluation Software provides an easy-to-use GUI for demonstration of device features and creation of device configuration files.
ZLS30267 ZLS30267 GUI Software
This GUI software supports ZL30260, ZL30261, ZL30262, ZL30263, ZL30264, ZL30265, ZL30266, ZL30267, ZL40250, ZL40251, ZL40252, and ZL40253 devices.
ZLS30300-01 API Source Code for Microsemi CMPG's 1st Gen.
ZLS30300-03 1st Gen.
ZLS30300-04 1st Gen.
ZLS30310-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Solutions.
ZLS30325-01 IEEE-1588 Analysis Tool
IEEE-1588 Analysis tool for any of the Microsemi CMPG Timing over Packet solutions.
ZLS30327-01 Time Synchronization Timestamp Analysis Tool
The Time Synchronization Timestamp Analysis Tool is developed by Microsemi.
ZLS30340-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3031x or ZL3034x devices.
ZLS30360-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3036x devices.
ZLS30383-02 Object Code API for Microsemi 1588/PTP Synch Algo for Qualcomm FSM99xx
Object Code API for Microsemi 1588/PTP Synchronization Algorithm for Qualcomm FSM99xx.
ZLS30390-01 Source Code API for Microsemi CMPG's 1588/PTP Protocol.
ZLS30390-02 Object Code API for Microsemi CMPG's 1588/PTP Protocol
This software can be used with any of the ZL3031x, ZL3034x, ZL3036x and ZL3072x devices as well as any Time Stamp and Clock Generation devices being used by customers.
ZLS30393-01 Source Code API for Microsemi 1588/PTP Protocol for Qualcomm FSM99xx
Source Code API for Microsemi 1588/PTP Protocol for Qualcomm FSM99xx.
ZLS30673 ZLS30673 GUI Software
This GUI software supports ZL30673, ZL30683, ZL30773 devices.
ZLS30693 ZLS30693 GUI Software
This GUI software supports ZL3066x, ZL3069x, ZL3079x devices.
ZLS30700-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3070x devices.
ZLS30720-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3072x devices.
ZLS30730-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3073x devices.
ZLS30735 ZLS30735 Azurite GUI Software
This GUI software supports ZL3073x, ZL3063x, ZL3064x, ZL80032, ZL80732, ZL80034, ZL80035, ZL30272, ZL30273 and ZL30274 devices.
ZLS30750-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3075x devices.
ZLS30753 GUI Software for ZL30652, ZL30653, ZL30752, ZL30753
This GUI software supports ZL30652, ZL30653, ZL30752, ZL30753 devices.
ZLS30770-02 Object Code API for Microsemi CMPG's 1588/PTP Synchronization Algorithm
This software can be used with any of the ZL3077x devices.
ZLS30803 ZLS30803 GUI Software
This GUI software supports ZL30803, ZL30806, ZL30822 devices.
ZLS30CCPLUS ClockCenter+ GUI Software
GUI for creating device configuration files and interfacing with evaluation boards.
ZLS30CLKCTR ClockCenter GUI Software

The ClockCenter GUI Software supports ClockCenter Universal Clock Translator devices and ClockCenter Universal Clock Generator devices.
ZLS38000 Timberwolf ZLK38000 Evaluation Kit
This package contains the contents of the USB Flash Drive that is distributed with the Timberwolf ZLK38000 Evaluation Kit.
ZLS38040 ZLS38040 Firmware
ZLS38040 is the firmware that runs on the ZL38040 hardware platform.
ZLS38042 ZLS38042 Firmware
ZLS38042 is the firmware that runs on the ZL38042 hardware platform.
ZLS38050 ZLS38050 Firmware
ZLS38050 is the firmware that runs on the ZL38050 hardware platform.
ZLS38051 ZLS38051 Firmware
ZLS38051 is the firmware that runs on the ZL38051 hardware platform.
ZLS38052 ZLS38052 Firmware
ZLS38052 is the firmware that runs on the ZL38052 hardware platform.
ZLS38060 ZLS38060 Firmware
ZLS38060 is the firmware that runs on the ZL38060 hardware platform.
ZLS38062 ZLS38062 Firmware
ZLS38062 is the firmware that runs on the ZL38062 hardware platform.
ZLS38063 ZLS38063 Firmware
ZLS38063 is the firmware that runs on the ZL38063 hardware platform.
ZLS38067

ZLS38067 Firmware

ZLS38067 is the firmware that runs on the ZL38067 hardware platform.

ZLS38080 ZLS38080 Firmware
ZLS38080 is the firmware that runs on the ZL38080 hardware platform.
ZLS38090 ZLS38090 Firmware
ZLS38090 is the firmware that runs on the ZL38090 hardware platform.
ZLS38100 ZLS38100 Timberwolf Device Driver
The Software Development Kit (SDK) for the Microsemi Voice Processing devices.
ZLS38110 ZLS38110 Timberwolf Device Driver for Ambarella Processors
The Linux kernel driver for the Microsemi Voice Processing devices.
ZLS38120 ZLS38120: I2C/ALSA Linux Kernel Driver for the Timberwolf devices in combination with the NXP ASC88xx IP Camera SOC series
The Software Development Kit (SDK) for the Microsemi Voice Processing devices in combination with the NXP ASC88xx IP Camera SOCs.
ZLS38130 Timberwolf Device Driver for OmniVision Processor
The Software Development Kit (SDK) for the Microsemi Voice Processing devices in combination with the OmniVision OV788 IP Camera SOCs.
ZLS38233 ZLS38233 - Advanced 4 Channel Voice Echo Canceller with DTMF Transceiver (Tx/Rx)

  • Independent 4 channel echo cancellation with programmable echo tail length (maximum combined echo tail length of 256ms)
  • Fully compliant to ITU-T G.
  • ZLS38500 ZLS38500 Handfree Car Kit Firmware
    ZLS38500 Handsfree Car kit Firmware provide customers with a cost effective high quality handsfree algorithm designed specifically for automotive environments where load speaker volumes and high noise levels make standard hands free algorithms fail.
    ZLS38501 ZLS38501 Handsfree Firmware
    ZLS38501 Handsfree Firmware provide customers with a cost effective high quality handsfree algorithm.
    ZLS38502 ZLS38502 Speakerphone Firmware
    ZLS38502 Speakerphone Firmware provide customers with a cost effective high quality handsfree algorithm designed specifically for small office speaker phones for both narrow and wide band signals.
    ZLS38503 ZLS38503 Voice Prompting and Messaging Firmware
    ZLS38503 voice prompting and messaging firmware is a "call answer" firmware addon to the ZLS38502 speakerphone firmware.
    ZLS38504 ZLS38504 Voice Recognition Firmware
    The voice recognition (VR) firmware ZLS38504 is a stand alone firmware load that operates on the ZL38004 hardware platform.
    ZLS38507 ZLS38507 Speakerphone Firmware
    ZLS38507 Speakerphone Firmware provide customers with a cost effective high quality handsfree algorithm designed specifically for small office speaker phones for narrow band signals.
    ZLS38508 MiTuner GUI Software
    The ZLS38508 provides an easy-to-use GUI for interfacing with the Voice Processor for register access, firmware and configuration record loading.
    ZLS38520 ZLS38520 Galileo Device Driver
    The Software Development Kit (SDK) for the Microsemi Voice Processing devices.
    ZLS38AMB ZLS38AMB Firmware
    ZLS38AMB is the firmware that runs on the ZL38AMB hardware platform.
    ZLS40292 GUI for 20 differential output buffer with low power HCSL output compliant to DB2000 Intel Spec
    ZLS402XX ZLS402XX GUI Software
    This GUI software supports ZL40230, ZL40235, and ZL40240 devices.
    ZLS50111-01 ZLS50111-01 - API SourceCode for the CESoP product family
    The API provides all the code to interface to Microsemi CMPG's Family of CESoP processors.
    ZLS50111-03 ZLS50111-03 - Object code for PQII processors running the averaging algorithm
    The software is issued to customers using a Frescale 8260 type processor or sane Freescale core.
    ZLS50111-04 ZLS50111-04 - Source code for the CESoP product clock recovery algorithm
    Used when the customer is using a processor other than a Freescale 8260 type processor.
    ZLS80025 ZLS80025 GUI Software
    This GUI software supports ZL80025 device.
    ZLS800VVMT VeriVoice™ Manufacturing Test Package
    The VeriVoice™ Manufacturing Test package is a stand-alone, self contained test package intended to facilate factory testing of new products based on Microsemi CMPG's miSLIC™ Series, ZL880 Series, VE880 Series, and VE890 chipsets.
    ZLS8816 ZLS8816 Video Switch GUI Software
    ZLS8816 Video Switch GUI Software provide customers with a quick and easy method for evaluating the MT8816 8 x 16 Analog Switch Array for video switching.
    • Products
    • Applications
    • Design Support
    • Company
    • Careers
    • Investors
    • Survey
    • Privacy Policy
    • Terms & Conditions

    Copyright © 2022 Microchip Technology. All rights reserved. The Microchip logo is a registered trademark of Microchip Technology.